Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE615BXHHTPS | N/A 6 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE615BXHKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE615BXHRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| MSE615BRH | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BRHATL | N/A 6 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BRHFS | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BRHHTPS | N/A 6 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BRHKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BRHRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BXH | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BXHATL | N/A 6 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BXHFS | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BXHHTPS | N/A 6 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BXHKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BXHRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| HSE700BRH | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BRHATL | N/A 7 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BRHFS | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BRHHTPS | N/A 7 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BRHKPS | N/A 7 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BRHRSS | N/A 7 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BXH | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE700BXHATL | N/A 7 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE700BXHFS | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE700BXHHTPS | N/A 7 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|