COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM190BRHHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXH N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
HSE708BRH N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE708BRHATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE708BRHFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE708BRHHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE708BRHKPS N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE708BRHRSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE708BXH N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE708BXHATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE708BXHFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE708BXHHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE708BXHKPS N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE708BXHRSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
LSE708BRH N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE708BRHATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE708BRHFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
LSE708BRHHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »