Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514415617 | N/A NB6B-UJ-1/2X1/2-NKW NSS BE | N/A 1/2 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.000 in | N/A 3.380 in | N/A 1.000 in | N/A 1150.00 in-lb | N/A 1.680 in |
N/A
|
| 68514415628 | N/A NB8B-UJ-5/8X5/8-NKW NSS BE | N/A 5/8 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 2500.00 in-lb | N/A 1.880 in |
N/A
|
| 68514415636 | N/A NB10B-UJ-3/4X3/4-NKW NSS BE | N/A 3/4 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 4400.00 in-lb | N/A 2.12 in |
N/A
|
| 68514415648 | N/A NB12B-UJ-1"X1"-NKW NSS BE | N/A 1 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 10500.00 in-lb | N/A 2.72 in |
N/A
|
| 68514476169 | N/A NBD12B-UJ-1"X1"-NKW NSS BE | N/A 1 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 10500.00 in-lb | N/A 2.72 in | N/A |