Part Number |
Description |
Overall Length |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Dimension HD |
Dimension LS |
|---|---|---|---|---|---|---|---|
| 69790400444 | N/A MITE-HUB-RSB | N/A 2.380 in60.45 mm | N/A 1.130 in28.70 mm | N/A 2.880 in73.15 mm | N/A 1.125 in28.58 mm | N/A 1.75 in44.45 mm | N/A 1.310 in33.27 mm |
| 69790400008 | N/A MITE-HUB-SS-RSB | N/A 2.380 in60.45 mm | N/A 1.130 in28.70 mm | N/A 2.880 in73.15 mm | N/A 1.125 in28.58 mm | N/A 1.75 in44.45 mm | N/A 1.310 in33.27 mm |