Part Number |
Description |
Length thru Bore |
Dimension HD |
Overall Length |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Dimension LS |
|---|---|---|---|---|---|---|---|
| 69790400012 | N/A NYFL-HUB-RSB | N/A 1.630 in41.40 mm | N/A 2.380 in60.45 mm | N/A 3.380 in85.85 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm | N/A 1.880 in47.75 mm |
| 69790400025 | N/A NYFL-HUB-SS-RSB | N/A 1.630 in41.40 mm | N/A 2.380 in60.45 mm | N/A 3.380 in85.85 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm | N/A 1.880 in47.75 mm |