Part Number |
Description |
Width |
Height |
Depth |
Material |
Max. Bore (Dimensions ID1/ID2) |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 69790400011 | N/A MITE-ACCY KIT | N/A 6.000 in | N/A 4.000 in | N/A 1.00 in | N/A Steel | N/A 1.130 in28.70 mm | N/A 2.880 in73.15 mm |
| 69790400765 | N/A MITE-ACCY KIT-SS | N/A 6.000 in | N/A 4.000 in | N/A 1.00 in | N/A Stainless Steel | N/A 1.130 in28.70 mm | N/A 2.880 in73.15 mm |