Part Number |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Overall Length |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
|---|---|---|---|---|---|---|---|
| 69790400017 | N/A NYFL-HUB-1"-1/4X1/8KW | N/A 1 in | N/A 1/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400013 | N/A NYFL-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A 1/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400023 | N/A NYFL-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A 5/16-18 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400020 | N/A NYFL-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400018 | N/A NYFL-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400019 | N/A NYFL-HUB-1-3/16-1/4X1/8KW | N/A 1 3/16 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400021 | N/A NYFL-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 5/16-18 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400024 | N/A NYFL-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400022 | N/A NYFL-HUB-1-7/16-3/8X3/16KW | N/A 1 7/16 in | N/A 5/16-18 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400015 | N/A NYFL-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400014 | N/A NYFL-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |
| 69790400016 | N/A NYFL-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A 1-/4-20 | N/A 3.380 in85.85 mm | N/A 1.630 in41.40 mm | N/A 3.750 in95.25 mm | N/A 1.625 in41.28 mm |