Part Number |
Description |
Width |
Height |
Depth |
Max. Bore (Dimensions ID1/ID2) |
Material |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 69790400028 | N/A NYFL-ACCY KIT | N/A 6.000 in | N/A 4.000 in | N/A 1.00 in | N/A 1.625 in41.28 mm | N/A Steel | N/A 3.75 in95.25 mm |
| 69790400766 | N/A NYFL-ACCY KIT-SS | N/A 6.000 in | N/A 4.000 in | N/A 1.00 in | N/A 1.625 in41.28 mm | N/A Stainless Steel | N/A 3.75 in95.25 mm |