Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514476979 | N/A BWLC91-CP-1-3/8X1-1/2 | N/A 1.375 in | N/A 1.500 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514476978 | N/A BWLC91-CP-1-3/8X1-3/8 | N/A 1.375 in | N/A 1.375 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514476975 | N/A BWLC91-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514476974 | N/A BWLC91-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |