Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514477008 | N/A BWLC63-CP-10MMX20MM | N/A 10.00 mm | N/A 20.00 mm | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514477007 | N/A BWLC63-CP-20MMX20MM | N/A 20.00 mm | N/A 20.00 mm | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514477012 | N/A BWLC65-CP-10MMX20MM | N/A 10.00 mm | N/A 20.00 mm | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514477010 | N/A BWLC65-CP-20MMX22MM | N/A 20.00 mm | N/A 22.00 mm | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514477015 | N/A BWLC78-CP-15MMX15MM | N/A 15.00 mm | N/A 15.00 mm | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514477016 | N/A BWLC78-CP-25MMX25MM | N/A 25.00 mm | N/A 25.00 mm | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514477017 | N/A BWLC91-CP-20MMX22MM | N/A 20.00 mm | N/A 22.00 mm | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514477018 | N/A BWLC91-CP-22MMX35MM | N/A 22.00 mm | N/A 35.00 mm | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514477021 | N/A BWLC91-CP-35MMX35MM | N/A 35.00 mm | N/A 35.00 mm | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |