Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9103HXCRSUH | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 15 º | N/A STEEL | N/A 2810 N630 lbf | N/A 6860 N1540 lbf | N/A 58900 rpm |
N/A ![]() |
2MMVC9103HXCRSUH | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |
3MMV9103HXCRDUH | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
3MMVC9103HXCRDUH | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
2MMV9103HXCRDUH | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 2810 N630 lbf | N/A 6860 N1540 lbf | N/A 58900 rpm |
N/A ![]() |
2MMVC9103HXCRDUH | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |
3MMV9103HXCRTUH | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 30 mm1.1811 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
3MMVC9103HXCRTUH | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 30 mm1.1811 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
2MMV9103HXCRTUH | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 30 mm1.1811 in | N/A 15 º | N/A STEEL | N/A 2810 N630 lbf | N/A 6860 N1540 lbf | N/A 58900 rpm |
N/A ![]() |
2MMVC9103HXCRTUH | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 30 mm1.1811 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |
3MMV9103HXCRQUH | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
3MMVC9103HXCRQUH | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
2MMV9103HXCRQUH | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 2810 N630 lbf | N/A 6860 N1540 lbf | N/A 58900 rpm |
N/A ![]() |
2MMVC9103HXCRQUH | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |
3MMVC9103HXVVSUMFS637 | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
3MMVC9103HXVVSULFS637 | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
3MMVC9103HXVVDULFS637 | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
3MMVC9103HX DUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2410 N540 lbf | N/A 6580 N1480 lbf | N/A 63600 rpm |
N/A ![]() |
3MMV9103HXVVSUMFS637 | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
3MMV9103HXVVSULFS637 | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
3MMV9103HXVVDUMFS637 | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
3MMV9103HXVVDULFS637 | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2700 N610 lbf | N/A 6580 N1480 lbf | N/A 53000 rpm |
N/A ![]() |
2MMVC9103HXVVSUMFS637 | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |
2MMVC9103HXVVSULFS637 | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |
2MMVC9103HXVVDULFS934 | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2500 N560 lbf | N/A 6860 N1540 lbf | N/A 70680 rpm |
N/A ![]() |