Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9103HXVVDULFS637 N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 2500 N560 lbf N/A 6860 N1540 lbf N/A 70680 rpm N/A CAD
2MMVC9103HX DUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 2500 N560 lbf N/A 6860 N1540 lbf N/A 70680 rpm N/A CAD
2MMV9103HXVVSUMFS934 N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A CAD
2MMV9103HXVVSUMFS637 N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A CAD
2MMV9103HXVVSULFS637 N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A CAD
2MMV9103HXVVDUMFS934 N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A CAD
2MMV9103HXVVDUMFS637 N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A CAD
3MMV9304HXCRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A CAD
3MMVC9304HXCRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 25 º N/A Ceramic N/A 1423 N320 lbf N/A 3336 N750 lbf N/A 54240 rpm N/A CAD
2MMV9304HXCRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A CAD
2MMVC9304HXCRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A CAD
3MMV9304HXCRDUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A CAD
3MMVC9304HXCRDUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 25 º N/A Ceramic N/A 1423 N320 lbf N/A 3336 N750 lbf N/A 54240 rpm N/A CAD
2MMV9304HXCRDUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A CAD
2MMVC9304HXCRDUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A CAD
3MMV9304HXCRTUL N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 27 mm1.0629 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A CAD
3MMVC9304HXCRTUL N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 27 mm1.0629 in N/A 25 º N/A Ceramic N/A 1423 N320 lbf N/A 3336 N750 lbf N/A 54240 rpm N/A CAD
2MMV9304HXCRTUL N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 27 mm1.0629 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A CAD
2MMVC9304HXCRTUL N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 27 mm1.0629 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A CAD
3MMV9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A CAD
3MMVC9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 1423 N320 lbf N/A 3336 N750 lbf N/A 54240 rpm N/A CAD
2MMV9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A CAD
2MMVC9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A CAD
3MMV9304HXCRSUM N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A CAD
3MMVC9304HXCRSUM N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 25 º N/A Ceramic N/A 1423 N320 lbf N/A 3336 N750 lbf N/A 54240 rpm N/A CAD
Unit of Measure
« 16 17 18 19 20 »