Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMVC9305HXCRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |
2MMV9305HXCRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A ![]() |
2MMVC9305HXCRDUM | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A ![]() |
3MMV9305HXCRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 25 º | N/A STEEL | N/A 1913 N430 lbf | N/A 3603 N810 lbf | N/A 37600 rpm |
N/A ![]() |
3MMVC9305HXCRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |
2MMV9305HXCRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A ![]() |
2MMVC9305HXCRTUM | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A ![]() |
3MMV9305HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 1913 N430 lbf | N/A 3603 N810 lbf | N/A 37600 rpm |
N/A ![]() |
3MMVC9305HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |
2MMV9305HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A ![]() |
2MMVC9305HXCRQUM | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A ![]() |
3MMV9305HXCRSUH | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 25 º | N/A STEEL | N/A 1913 N430 lbf | N/A 3603 N810 lbf | N/A 37600 rpm |
N/A ![]() |
3MMVC9305HXCRSUH | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |
2MMV9305HXCRSUH | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A ![]() |
2MMVC9305HXCRSUH | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A ![]() |
3MMV9305HXCRDUH | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 1913 N430 lbf | N/A 3603 N810 lbf | N/A 37600 rpm |
N/A ![]() |
3MMVC9305HXCRDUH | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |
2MMV9305HXCRDUH | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A ![]() |
2MMVC9305HXCRDUH | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A ![]() |
3MMV9305HXCRTUH | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 25 º | N/A STEEL | N/A 1913 N430 lbf | N/A 3603 N810 lbf | N/A 37600 rpm |
N/A ![]() |
3MMVC9305HXCRTUH | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |
2MMV9305HXCRTUH | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A ![]() |
2MMVC9305HXCRTUH | N/A Triplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 27 mm1.0629 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A ![]() |
3MMV9305HXCRQUH | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 1913 N430 lbf | N/A 3603 N810 lbf | N/A 37600 rpm |
N/A ![]() |
3MMVC9305HXCRQUH | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 1735 N390 lbf | N/A 3603 N810 lbf | N/A 45120 rpm |
N/A ![]() |