Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD
2MMVC9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50160 rpm N/A CAD
2MMVC9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50160 rpm N/A CAD
2MMV9305HXVVSULFS637 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD
2MMV9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD
2MMV9305HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD
2MMV9305HX SUL N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD
3MMV9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 36600 rpm N/A CAD
3MMVC9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A CAD
2MMV9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A CAD
2MMVC9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48840 rpm N/A CAD
3MMV9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 36600 rpm N/A CAD
3MMVC9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A CAD
2MMV9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A CAD
2MMVC9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48840 rpm N/A CAD
3MMV9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 36600 rpm N/A CAD
3MMVC9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A CAD
2MMV9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A CAD
2MMVC9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48840 rpm N/A CAD
3MMV9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 36600 rpm N/A CAD
3MMVC9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A CAD
2MMV9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A CAD
2MMVC9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48840 rpm N/A CAD
3MMV9105HXCRSUM N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 36600 rpm N/A CAD
3MMVC9105HXCRSUM N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A CAD
Unit of Measure
« 26 27 28 29 30 »