Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9105HXCRSUM N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
2MMVC9105HXCRSUM N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A CAD
3MMV9105HXCRDUM N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A CAD
3MMVC9105HXCRDUM N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A CAD
2MMV9105HXCRDUM N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
2MMVC9105HXCRDUM N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A CAD
3MMV9105HXCRTUM N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A CAD
3MMVC9105HXCRTUM N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A CAD
2MMV9105HXCRTUM N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
2MMVC9105HXCRTUM N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A CAD
3MMV9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A CAD
3MMVC9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A CAD
2MMV9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
2MMVC9105HXCRQUM N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A CAD
3MMV9105HXCRSUH N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A CAD
3MMVC9105HXCRSUH N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A CAD
2MMV9105HXCRSUH N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
2MMVC9105HXCRSUH N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A CAD
3MMV9105HXCRDUH N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A CAD
3MMVC9105HXCRDUH N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A CAD
2MMV9105HXCRDUH N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
2MMVC9105HXCRDUH N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A CAD
3MMV9105HXCRTUH N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A CAD
3MMVC9105HXCRTUH N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A CAD
2MMV9105HXCRTUH N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A CAD
Unit of Measure
« 26 27 28 29 30 »