Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9106HXCRSUL | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |
2MMVC9106HXCRSUL | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A ![]() |
3MMV9106HXCRDUL | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A ![]() |
3MMVC9106HXCRDUL | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A ![]() |
2MMV9106HXCRDUL | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |
2MMVC9106HXCRDUL | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A ![]() |
3MMV9106HXCRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A ![]() |
3MMVC9106HXCRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A ![]() |
2MMV9106HXCRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |
2MMVC9106HXCRTUL | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A ![]() |
3MMV9106HXCRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A ![]() |
3MMVC9106HXCRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A ![]() |
2MMV9106HXCRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |
2MMVC9106HXCRQUL | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A ![]() |
3MMV9106HXCRSUM | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A ![]() |
3MMVC9106HXCRSUM | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A ![]() |
2MMV9106HXCRSUM | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |
2MMVC9106HXCRSUM | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A ![]() |
3MMV9106HXCRDUM | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A ![]() |
3MMVC9106HXCRDUM | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A ![]() |
2MMV9106HXCRDUM | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |
2MMVC9106HXCRDUM | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A ![]() |
3MMV9106HXCRTUM | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A ![]() |
3MMVC9106HXCRTUM | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A ![]() |
2MMV9106HXCRTUM | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A ![]() |