Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9307HXCRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |
2MMVC9307HXCRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A ![]() |
3MMV9307HXCRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A ![]() |
3MMVC9307HXCRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A ![]() |
2MMV9307HXCRSUM | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |
2MMVC9307HXCRSUM | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A ![]() |
3MMV9307HXCRSUM | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A ![]() |
3MMVC9307HXCRSUM | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A ![]() |
2MMV9307HXCRDUM | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |
2MMVC9307HXCRDUM | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A ![]() |
3MMV9307HXCRDUM | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A ![]() |
3MMVC9307HXCRDUM | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A ![]() |
2MMV9307HXCRTUM | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |
2MMVC9307HXCRTUM | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A ![]() |
3MMV9307HXCRTUM | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A ![]() |
3MMVC9307HXCRTUM | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A ![]() |
2MMV9307HXCRQUM | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |
2MMVC9307HXCRQUM | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A ![]() |
3MMV9307HXCRQUM | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A ![]() |
3MMVC9307HXCRQUM | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A ![]() |
2MMV9307HXCRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |
2MMVC9307HXCRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A ![]() |
3MMV9307HXCRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A ![]() |
3MMVC9307HXCRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A ![]() |
2MMV9307HXCRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A ![]() |