Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMVC9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |
3MMV9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A ![]() |
3MMVC9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A ![]() |
2MMV9308HXCRSUM | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A ![]() |
2MMVC9308HXCRSUM | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |
3MMV9308HXCRSUM | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A ![]() |
3MMVC9308HXCRSUM | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A ![]() |
2MMV9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A ![]() |
2MMVC9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |
3MMV9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A ![]() |
3MMVC9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A ![]() |
2MMV9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A ![]() |
2MMVC9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |
3MMV9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A ![]() |
3MMVC9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A ![]() |
2MMV9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A ![]() |
2MMVC9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |
3MMV9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A ![]() |
3MMVC9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A ![]() |
2MMV9308HXCRSUH | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A ![]() |
2MMVC9308HXCRSUH | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |
3MMV9308HXCRSUH | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A ![]() |
3MMVC9308HXCRSUH | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A ![]() |
2MMV9308HXCRDUH | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A ![]() |
2MMVC9308HXCRDUH | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A ![]() |