Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9108HXCRDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
3MMV9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD
3MMVC9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD
2MMV9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD
2MMVC9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
3MMV9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD
3MMVC9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD
2MMV9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD
2MMVC9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
3MMV9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD
3MMVC9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD
2MMV9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD
2MMVC9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
3MMV9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD
3MMVC9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD
2MMV9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD
2MMVC9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
3MMV9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD
3MMVC9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD
2MMV9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD
2MMVC9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
3MMV9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD
3MMVC9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD
2MMV9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD
2MMVC9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »