Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMV9109HXCRTUL | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMVC9109HXCRTUL | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
3MMV9109HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A ![]() |
3MMVC9109HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A ![]() |
2MMV9109HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMVC9109HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
3MMV9109HXCRSUM | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A ![]() |
3MMVC9109HXCRSUM | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A ![]() |
2MMV9109HXCRSUM | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMVC9109HXCRSUM | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
3MMV9109HXCRDUM | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A ![]() |
3MMVC9109HXCRDUM | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A ![]() |
2MMV9109HXCRDUM | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMVC9109HXCRDUM | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
3MMV9109HXCRTUM | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A ![]() |
3MMVC9109HXCRTUM | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A ![]() |
2MMV9109HXCRTUM | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMVC9109HXCRTUM | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
3MMV9109HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A ![]() |
3MMVC9109HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A ![]() |
2MMV9109HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMVC9109HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
3MMV9109HXCRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 10800 N2420 lbf | N/A 19800 N4460 lbf | N/A 21500 rpm |
N/A ![]() |
3MMVC9109HXCRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 9590 N2160 lbf | N/A 19800 N4460 lbf | N/A 25800 rpm |
N/A ![]() |
2MMV9109HXCRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |