Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MMVC9109HX DUL | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 10100 N2260 lbf | N/A 20800 N4690 lbf | N/A 28680 rpm |
N/A ![]() |
2MMV9109HXVVSUMFS934 | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMV9109HXVVSUMFS637 | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMV9109HXVVDUMFS934 | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMV9109HXVVDUMFS637 | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMV9109HXVVDULFS637 | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMV9109HX DUL | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 11300 N2540 lbf | N/A 20800 N4690 lbf | N/A 23900 rpm |
N/A ![]() |
2MMV9310HXCRSUL | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
2MMVC9310HXCRSUL | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
3MMV9310HXCRSUL | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
3MMVC9310HXCRSUL | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
2MMV9310HXCRDUL | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
2MMVC9310HXCRDUL | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
3MMV9310HXCRDUL | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
3MMVC9310HXCRDUL | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
2MMV9310HXCRTUL | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
2MMVC9310HXCRTUL | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
3MMV9310HXCRTUL | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
3MMVC9310HXCRTUL | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
2MMV9310HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
2MMVC9310HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
3MMV9310HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
3MMVC9310HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
2MMV9310HXCRSUM | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
2MMVC9310HXCRSUM | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |