Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMVC9310HXCRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
2MMV9310HXCRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
2MMVC9310HXCRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
3MMV9310HXCRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
3MMVC9310HXCRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
3MMVC9310HXVVDULFS934 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
3MMVC9310HXVVDULFS637 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 6405 N1440 lbf | N/A 11031 N2480 lbf | N/A 24720 rpm |
N/A ![]() |
3MMV9310HXVVDULFS934 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
3MMV9310HXVVDULFS637 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 7072 N1590 lbf | N/A 11031 N2480 lbf | N/A 20600 rpm |
N/A ![]() |
2MMVC9310HXVVDULFS934 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
2MMVC9310HXVVDULFS637 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
2MMVC9310HX DUL | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6670 N1500 lbf | N/A 11700 N2630 lbf | N/A 27480 rpm |
N/A ![]() |
2MMV9310HXVVDULFS637 | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 7470 N1680 lbf | N/A 11700 N2630 lbf | N/A 22900 rpm |
N/A ![]() |
3MMV9110HXCRSUL | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A ![]() |
3MMVC9110HXCRSUL | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A ![]() |
2MMV9110HXCRSUL | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A ![]() |
2MMVC9110HXCRSUL | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A ![]() |
3MMV9110HXCRDUL | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A ![]() |
3MMVC9110HXCRDUL | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A ![]() |
2MMV9110HXCRDUL | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A ![]() |
2MMVC9110HXCRDUL | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A ![]() |
3MMV9110HXCRTUL | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A ![]() |
3MMVC9110HXCRTUL | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A ![]() |
2MMV9110HXCRTUL | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A ![]() |
2MMVC9110HXCRTUL | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A ![]() |