Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MMV9311HXCRTUH | N/A Triplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 8896 N2000 lbf | N/A 13700 N3080 lbf | N/A 18600 rpm |
N/A ![]() |
3MMVC9311HXCRTUH | N/A Triplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 7917 N1780 lbf | N/A 13700 N3080 lbf | N/A 22320 rpm |
N/A ![]() |
2MMV9311HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 9430 N2120 lbf | N/A 14500 N3260 lbf | N/A 20700 rpm |
N/A ![]() |
2MMVC9311HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 8400 N1890 lbf | N/A 14500 N3260 lbf | N/A 24840 rpm |
N/A ![]() |
3MMV9311HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 8896 N2000 lbf | N/A 13700 N3080 lbf | N/A 18600 rpm |
N/A ![]() |
3MMVC9311HXCRQUH | N/A Quadruplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 7917 N1780 lbf | N/A 13700 N3080 lbf | N/A 22320 rpm |
N/A ![]() |
3MMVC9311HXVVSULFS637 | N/A Single | N/A 55 mm | N/A 80 mm3.1496 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 7917 N1780 lbf | N/A 13700 N3080 lbf | N/A 22320 rpm |
N/A ![]() |
3MMVC9311HXVVDULFS934 | N/A Duplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 7917 N1780 lbf | N/A 13700 N3080 lbf | N/A 22320 rpm |
N/A ![]() |
3MMVC9311HXVVDULFS637 | N/A Duplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 7917 N1780 lbf | N/A 13700 N3080 lbf | N/A 22320 rpm |
N/A ![]() |
3MMV9311HXVVTUMFS637 | N/A Triplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 8896 N2000 lbf | N/A 13700 N3080 lbf | N/A 18600 rpm |
N/A ![]() |
3MMV9311HXVVSULFS637 | N/A Single | N/A 55 mm | N/A 80 mm3.1496 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 8896 N2000 lbf | N/A 13700 N3080 lbf | N/A 18600 rpm |
N/A ![]() |
2MMVC9311HXVVDULFS934 | N/A Duplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 8400 N1890 lbf | N/A 14500 N3260 lbf | N/A 24840 rpm |
N/A ![]() |
2MMV9311HXVVSULFS637 | N/A Single | N/A 55 mm | N/A 80 mm3.1496 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 9430 N2120 lbf | N/A 14500 N3260 lbf | N/A 20700 rpm |
N/A ![]() |
2MMV9311HXVVDULFS637 | N/A Duplex | N/A 55 mm | N/A 80 mm3.1496 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 9430 N2120 lbf | N/A 14500 N3260 lbf | N/A 20700 rpm |
N/A ![]() |
3MMV9111HXCRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A ![]() |
3MMVC9111HXCRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A ![]() |
2MMV9111HXCRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A ![]() |
2MMVC9111HXCRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A ![]() |
3MMV9111HXCRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A ![]() |
3MMVC9111HXCRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A ![]() |
2MMV9111HXCRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A ![]() |
2MMVC9111HXCRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 12000 N2700 lbf | N/A 19400 N4360 lbf | N/A 22440 rpm |
N/A ![]() |
3MMV9111HXCRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 12800 N2880 lbf | N/A 18300 N4120 lbf | N/A 16900 rpm |
N/A ![]() |
3MMVC9111HXCRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 11400 N2560 lbf | N/A 18300 N4120 lbf | N/A 20280 rpm |
N/A ![]() |
2MMV9111HXCRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 13500 N3030 lbf | N/A 19400 N4360 lbf | N/A 18700 rpm |
N/A ![]() |