Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9111HXVVSULFS637 N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9111HXVVDUMFS934 N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9111HX SUL N/A Single N/A 55 mm N/A 90 mm3.5433 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9111HX DUL N/A Duplex N/A 55 mm N/A 90 mm3.5433 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 13500 N3030 lbf N/A 19400 N4360 lbf N/A 18700 rpm N/A CAD
2MMV9312HXCRSUL N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A CAD
2MMVC9312HXCRSUL N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A CAD
3MMV9312HXCRSUL N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A CAD
3MMVC9312HXCRSUL N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A CAD
2MMV9312HXCRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A CAD
2MMVC9312HXCRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A CAD
3MMV9312HXCRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A CAD
3MMVC9312HXCRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 26 mm1.0236 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A CAD
2MMV9312HXCRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A CAD
2MMVC9312HXCRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A CAD
3MMV9312HXCRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A CAD
3MMVC9312HXCRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 39 mm1.5354 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A CAD
2MMV9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A CAD
2MMVC9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A CAD
3MMV9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 25 º N/A STEEL N/A 9697 N2180 lbf N/A 14278 N3210 lbf N/A 17300 rpm N/A CAD
3MMVC9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 52 mm2.0472 in N/A 25 º N/A Ceramic N/A 8629 N1940 lbf N/A 14278 N3210 lbf N/A 20760 rpm N/A CAD
2MMV9312HXCRSUM N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 15 º N/A STEEL N/A 10320 N2320 lbf N/A 15120 N3400 lbf N/A 19200 rpm N/A CAD
2MMVC9312HXCRSUM N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 15 º N/A Ceramic N/A 9200 N2070 lbf N/A 15120 N3400 lbf N/A 23040 rpm N/A CAD
Unit of Measure
« 56 57 58 59 60 »