COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9302HXCRDUL N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRDUL N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRDUL N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRDUL N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRTUL N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRTUL N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRTUL N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRTUL N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRQUL N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRQUL N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRQUL N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRQUL N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRSUM N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRSUM N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRSUM N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRSUM N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRDUM N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRDUM N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRDUM N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRDUM N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRTUM N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRTUM N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRTUM N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRTUM N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRQUM N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »