Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9122HXCRDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A CAD
2MMV9122HXCRDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMVC9122HXCRDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A CAD
3MMV9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 25 º N/A STEEL N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A CAD
3MMVC9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 25 º N/A Ceramic N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A CAD
2MMV9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMVC9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 15 º N/A Ceramic N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A CAD
3MMV9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 4.4096 in112 mm N/A 25 º N/A STEEL N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A CAD
3MMVC9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 4.4096 in112 mm N/A 25 º N/A Ceramic N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A CAD
2MMV9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 4.4096 in112 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMVC9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 4.4096 in112 mm N/A 15 º N/A Ceramic N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A CAD
3MMV9122HX SUL N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A CAD
2MMV9122HXVVSUMFS637 N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMV9122HXVVSULFS637 N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMV9122HXVVDUMFS637 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMV9122HXVVDULFS637 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD
2MMV9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A CAD
2MMVC9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A CAD
3MMV9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A CAD
3MMVC9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A CAD
2MMV9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A CAD
2MMVC9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A CAD
3MMV9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A CAD
3MMVC9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A CAD
2MMV9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A CAD
Unit of Measure
« 101 102 103 104 105 »