Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9324HXCRTUL | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRTUL | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 25 º | N/A STEEL | N/A 7150 lbf31803 N | N/A 8730 lbf38831 N | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRTUL | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 25 º | N/A Ceramic | N/A 6370 lbf28334 N | N/A 8730 lbf38831 N | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRQUL | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 15 º | N/A STEEL | N/A 7680 lbf34160 N | N/A 9280 lbf41280 N | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRQUL | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRQUL | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 25 º | N/A STEEL | N/A 7150 lbf31803 N | N/A 8730 lbf38831 N | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRQUL | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 25 º | N/A Ceramic | N/A 6370 lbf28334 N | N/A 8730 lbf38831 N | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRSUM | N/A Single | N/A | N/A 6.4961 in | N/A 0.8661 in | N/A 15 º | N/A STEEL | N/A 7680 lbf34160 N | N/A 9280 lbf41280 N | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRSUM | N/A Single | N/A | N/A 6.4961 in | N/A 0.8661 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRSUM | N/A Single | N/A | N/A 6.4961 in | N/A 0.8661 in | N/A 25 º | N/A STEEL | N/A 7150 lbf31803 N | N/A 8730 lbf38831 N | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRSUM | N/A Single | N/A | N/A 6.4961 in | N/A 0.8661 in | N/A 25 º | N/A Ceramic | N/A 6370 lbf28334 N | N/A 8730 lbf38831 N | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRDUM | N/A Duplex | N/A | N/A 6.4961 in | N/A 1.7322 in | N/A 15 º | N/A STEEL | N/A 7680 lbf34160 N | N/A 9280 lbf41280 N | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRDUM | N/A Duplex | N/A | N/A 6.4961 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRDUM | N/A Duplex | N/A | N/A 6.4961 in | N/A 1.7322 in | N/A 25 º | N/A STEEL | N/A 7150 lbf31803 N | N/A 8730 lbf38831 N | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRDUM | N/A Duplex | N/A | N/A 6.4961 in | N/A 1.7322 in | N/A 25 º | N/A Ceramic | N/A 6370 lbf28334 N | N/A 8730 lbf38831 N | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRTUM | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 15 º | N/A STEEL | N/A 7680 lbf34160 N | N/A 9280 lbf41280 N | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRTUM | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRTUM | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 25 º | N/A STEEL | N/A 7150 lbf31803 N | N/A 8730 lbf38831 N | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRTUM | N/A Triplex | N/A | N/A 6.4961 in | N/A 2.5983 in | N/A 25 º | N/A Ceramic | N/A 6370 lbf28334 N | N/A 8730 lbf38831 N | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRQUM | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 15 º | N/A STEEL | N/A 7680 lbf34160 N | N/A 9280 lbf41280 N | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRQUM | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRQUM | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 25 º | N/A STEEL | N/A 7150 lbf31803 N | N/A 8730 lbf38831 N | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRQUM | N/A Quadruplex | N/A | N/A 6.4961 in | N/A 3.4644 in | N/A 25 º | N/A Ceramic | N/A 6370 lbf28334 N | N/A 8730 lbf38831 N | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRSUH | N/A Single | N/A | N/A 6.4961 in | N/A 0.8661 in | N/A 15 º | N/A STEEL | N/A 7680 lbf34160 N | N/A 9280 lbf41280 N | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRSUH | N/A Single | N/A | N/A 6.4961 in | N/A 0.8661 in | N/A 15 º | N/A Ceramic | N/A 6840 lbf30420 N | N/A 9280 lbf41280 N | N/A 11520 rpm |
N/A
|