Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9124HXCRTUL | N/A Triplex | N/A | N/A 7.0866 in | N/A 3.3072 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRQUL | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 25 º | N/A STEEL | N/A 11300 lbf50200 N | N/A 13100 lbf58100 N | N/A 8900 rpm |
N/A
|
| 3MMVC9124HXCRQUL | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 25 º | N/A Ceramic | N/A 10000 lbf44700 N | N/A 13100 lbf58100 N | N/A 10600 rpm |
N/A
|
| 2MMV9124HXCRQUL | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 15 º | N/A STEEL | N/A 12100 lbf53700 N | N/A 139000 lbf61700 N | N/A 8900 rpm |
N/A
|
| 2MMVC9124HXCRQUL | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRSUM | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 25 º | N/A STEEL | N/A 11300 lbf50200 N | N/A 13100 lbf58100 N | N/A 8900 rpm |
N/A
|
| 3MMVC9124HXCRSUM | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 25 º | N/A Ceramic | N/A 10000 lbf44700 N | N/A 13100 lbf58100 N | N/A 10600 rpm |
N/A
|
| 2MMV9124HXCRSUM | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 15 º | N/A STEEL | N/A 12100 lbf53700 N | N/A 139000 lbf61700 N | N/A 8900 rpm |
N/A
|
| 2MMVC9124HXCRSUM | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRDUM | N/A Duplex | N/A | N/A 7.0866 in | N/A 2.2048 in | N/A 25 º | N/A STEEL | N/A 11300 lbf50200 N | N/A 13100 lbf58100 N | N/A 8900 rpm |
N/A
|
| 3MMVC9124HXCRDUM | N/A Duplex | N/A | N/A 7.0866 in | N/A 2.2048 in | N/A 25 º | N/A Ceramic | N/A 10000 lbf44700 N | N/A 13100 lbf58100 N | N/A 10600 rpm |
N/A
|
| 2MMV9124HXCRDUM | N/A Duplex | N/A | N/A 7.0866 in | N/A 2.2048 in | N/A 15 º | N/A STEEL | N/A 12100 lbf53700 N | N/A 139000 lbf61700 N | N/A 8900 rpm |
N/A
|
| 2MMVC9124HXCRDUM | N/A Duplex | N/A | N/A 7.0866 in | N/A 2.2048 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRTUM | N/A Triplex | N/A | N/A 7.0866 in | N/A 3.3072 in | N/A 25 º | N/A STEEL | N/A 11300 lbf50200 N | N/A 13100 lbf58100 N | N/A 8900 rpm |
N/A
|
| 3MMVC9124HXCRTUM | N/A Triplex | N/A | N/A 7.0866 in | N/A 3.3072 in | N/A 25 º | N/A Ceramic | N/A 10000 lbf44700 N | N/A 13100 lbf58100 N | N/A 10600 rpm |
N/A
|
| 2MMV9124HXCRTUM | N/A Triplex | N/A | N/A 7.0866 in | N/A 3.3072 in | N/A 15 º | N/A STEEL | N/A 12100 lbf53700 N | N/A 139000 lbf61700 N | N/A 8900 rpm |
N/A
|
| 2MMVC9124HXCRTUM | N/A Triplex | N/A | N/A 7.0866 in | N/A 3.3072 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRQUM | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 25 º | N/A STEEL | N/A 11300 lbf50200 N | N/A 13100 lbf58100 N | N/A 8900 rpm |
N/A
|
| 3MMVC9124HXCRQUM | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 25 º | N/A Ceramic | N/A 10000 lbf44700 N | N/A 13100 lbf58100 N | N/A 10600 rpm |
N/A
|
| 2MMV9124HXCRQUM | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 15 º | N/A STEEL | N/A 12100 lbf53700 N | N/A 139000 lbf61700 N | N/A 8900 rpm |
N/A
|
| 2MMVC9124HXCRQUM | N/A Quadruplex | N/A | N/A 7.0866 in | N/A 4.4096 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRSUH | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 25 º | N/A STEEL | N/A 11300 lbf50200 N | N/A 13100 lbf58100 N | N/A 8900 rpm |
N/A
|
| 3MMVC9124HXCRSUH | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 25 º | N/A Ceramic | N/A 10000 lbf44700 N | N/A 13100 lbf58100 N | N/A 10600 rpm |
N/A
|
| 2MMV9124HXCRSUH | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 15 º | N/A STEEL | N/A 12100 lbf53700 N | N/A 139000 lbf61700 N | N/A 8900 rpm |
N/A
|
| 2MMVC9124HXCRSUH | N/A Single | N/A | N/A 7.0866 in | N/A 1.1024 in | N/A 15 º | N/A Ceramic | N/A 10700 lbf47800 N | N/A 139000 lbf61700 N | N/A 10680 rpm |
N/A
|