COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 106 107 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9328HXCRQUM N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 15 º N/A STEEL N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A CAD Icon (for items table)
2MMVC9328HXCRQUM N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 15 º N/A Ceramic N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A CAD Icon (for items table)
3MMV9328HXCRQUM N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 25 º N/A STEEL N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A CAD Icon (for items table)
3MMVC9328HXCRQUM N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 25 º N/A Ceramic N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A CAD Icon (for items table)
2MMV9328HXCRSUH N/A Single N/A N/A 7.4803 in N/A 0.9449 in N/A 15 º N/A STEEL N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A CAD Icon (for items table)
2MMVC9328HXCRSUH N/A Single N/A N/A 7.4803 in N/A 0.9449 in N/A 15 º N/A Ceramic N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A CAD Icon (for items table)
3MMV9328HXCRSUH N/A Single N/A N/A 7.4803 in N/A 0.9449 in N/A 25 º N/A STEEL N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A CAD Icon (for items table)
3MMVC9328HXCRSUH N/A Single N/A N/A 7.4803 in N/A 0.9449 in N/A 25 º N/A Ceramic N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A CAD Icon (for items table)
2MMV9328HXCRDUH N/A Duplex N/A N/A 7.4803 in N/A 1.8898 in N/A 15 º N/A STEEL N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A CAD Icon (for items table)
2MMVC9328HXCRDUH N/A Duplex N/A N/A 7.4803 in N/A 1.8898 in N/A 15 º N/A Ceramic N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A CAD Icon (for items table)
3MMV9328HXCRDUH N/A Duplex N/A N/A 7.4803 in N/A 1.8898 in N/A 25 º N/A STEEL N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A CAD Icon (for items table)
3MMVC9328HXCRDUH N/A Duplex N/A N/A 7.4803 in N/A 1.8898 in N/A 25 º N/A Ceramic N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A CAD Icon (for items table)
2MMV9328HXCRTUH N/A Triplex N/A N/A 7.4803 in N/A 2.8347 in N/A 15 º N/A STEEL N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A CAD Icon (for items table)
2MMVC9328HXCRTUH N/A Triplex N/A N/A 7.4803 in N/A 2.8347 in N/A 15 º N/A Ceramic N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A CAD Icon (for items table)
3MMV9328HXCRTUH N/A Triplex N/A N/A 7.4803 in N/A 2.8347 in N/A 25 º N/A STEEL N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A CAD Icon (for items table)
3MMVC9328HXCRTUH N/A Triplex N/A N/A 7.4803 in N/A 2.8347 in N/A 25 º N/A Ceramic N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A CAD Icon (for items table)
2MMV9328HXCRQUH N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 15 º N/A STEEL N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A CAD Icon (for items table)
2MMVC9328HXCRQUH N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 15 º N/A Ceramic N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A CAD Icon (for items table)
3MMV9328HXCRQUH N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 25 º N/A STEEL N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A CAD Icon (for items table)
3MMVC9328HXCRQUH N/A Quadruplex N/A N/A 7.4803 in N/A 3.7796 in N/A 25 º N/A Ceramic N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 106 107