COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9302HXCRQUM N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRQUM N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRQUM N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRSUH N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRSUH N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRSUH N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRSUH N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRDUH N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRDUH N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRDUH N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRDUH N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRTUH N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRTUH N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRTUH N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRTUH N/A Triplex N/A N/A 1.1024 in N/A 0.8268 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9302HXCRQUH N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table)
3MMVC9302HXCRQUH N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table)
2MMV9302HXCRQUH N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table)
2MMVC9302HXCRQUH N/A Quadruplex N/A N/A 1.1024 in N/A 1.1024 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMVC9302HXVVDULFS637 N/A Duplex N/A N/A 1.1024 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 79500 rpm N/A CAD Icon (for items table)
2MMVC9302HXVVSULFS637 N/A Single N/A N/A 1.1024 in N/A 0.2756 in N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table)
3MMV9102HXCRSUL N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRSUL N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRSUL N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRSUL N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »