COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9102HXCRDUL N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRDUL N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRDUL N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRDUL N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
3MMV9102HXCRTUL N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRTUL N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRTUL N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRTUL N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
3MMV9102HXCRQUL N/A Quadruplex N/A N/A 1.2598 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRQUL N/A Quadruplex N/A N/A 1.2598 in N/A 1.4172 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRQUL N/A Quadruplex N/A N/A 1.2598 in N/A 1.4172 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRQUL N/A Quadruplex N/A N/A 1.2598 in N/A 1.4172 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
3MMV9102HXCRSUM N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRSUM N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRSUM N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRSUM N/A Single N/A N/A 1.2598 in N/A 0.3543 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
3MMV9102HXCRDUM N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRDUM N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRDUM N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRDUM N/A Duplex N/A N/A 1.2598 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
3MMV9102HXCRTUM N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
3MMVC9102HXCRTUM N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table)
2MMV9102HXCRTUM N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table)
2MMVC9102HXCRTUM N/A Triplex N/A N/A 1.2598 in N/A 1.0629 in N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table)
3MMV9102HXCRQUM N/A Quadruplex N/A N/A 1.2598 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »