Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A CAD
2MMV9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD
2MMVC9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A CAD
3MMV9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A CAD
3MMVC9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A CAD
2MMV9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD
2MMVC9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A CAD
3MMVC9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 71900 rpm N/A CAD
3MMVC9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 71900 rpm N/A CAD
3MMV9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 59900 rpm N/A CAD
3MMV9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 59900 rpm N/A CAD
2MMVC9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72500 rpm N/A CAD
2MMVC9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72500 rpm N/A CAD
2MMV9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD
2MMV9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD
2MMV9303HX SUL N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD
3MMV9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD
3MMVC9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD
2MMV9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD
2MMVC9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70680 rpm N/A CAD
3MMV9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD
3MMVC9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD
2MMV9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD
2MMVC9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD
3MMV9103HXCRTUL N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 1.1811 in30 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD
Unit of Measure
« 16 17 18 19 20 »