Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9303HXCRTUH | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.8268 in | N/A 25 º | N/A Ceramic | N/A 200 lbf890 N | N/A 470 lbf2091 N | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRTUH | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.8268 in | N/A 15 º | N/A STEEL | N/A 230 lbf1030 N | N/A 500 lbf2224 N | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRTUH | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.8268 in | N/A 15 º | N/A Ceramic | N/A 210 lbf930 N | N/A 500 lbf2224 N | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRQUH | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 1.1024 in | N/A 25 º | N/A STEEL | N/A 220 lbf979 N | N/A 470 lbf2091 N | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRQUH | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 1.1024 in | N/A 25 º | N/A Ceramic | N/A 200 lbf890 N | N/A 470 lbf2091 N | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRQUH | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 1.1024 in | N/A 15 º | N/A STEEL | N/A 230 lbf1030 N | N/A 500 lbf2224 N | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRQUH | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 1.1024 in | N/A 15 º | N/A Ceramic | N/A 210 lbf930 N | N/A 500 lbf2224 N | N/A 72480 rpm |
N/A
|
| 3MMVC9303HXVVSULFS637 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 25 º | N/A Ceramic | N/A 200 lbf890 N | N/A 470 lbf2091 N | N/A 71900 rpm |
N/A
|
| 3MMVC9303HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.5512 in | N/A 25 º | N/A Ceramic | N/A 200 lbf890 N | N/A 470 lbf2091 N | N/A 71900 rpm |
N/A
|
| 3MMV9303HXVVSULFS637 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 25 º | N/A STEEL | N/A 220 lbf979 N | N/A 470 lbf2091 N | N/A 59900 rpm |
N/A
|
| 3MMV9303HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.5512 in | N/A 25 º | N/A STEEL | N/A 220 lbf979 N | N/A 470 lbf2091 N | N/A 59900 rpm |
N/A
|
| 2MMVC9303HXVVSULFS637 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 15 º | N/A Ceramic | N/A 210 lbf930 N | N/A 500 lbf2224 N | N/A 72500 rpm |
N/A
|
| 2MMVC9303HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.5512 in | N/A 15 º | N/A Ceramic | N/A 210 lbf930 N | N/A 500 lbf2224 N | N/A 72500 rpm |
N/A
|
| 2MMV9303HXVVSULFS637 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 15 º | N/A STEEL | N/A 230 lbf1030 N | N/A 500 lbf2224 N | N/A 60400 rpm |
N/A
|
| 2MMV9303HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.5512 in | N/A 15 º | N/A STEEL | N/A 230 lbf1030 N | N/A 500 lbf2224 N | N/A 60400 rpm |
N/A
|
| 2MMV9303HX SUL | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 15 º | N/A STEEL | N/A 230 lbf1030 N | N/A 500 lbf2224 N | N/A 60400 rpm |
N/A
|
| 3MMV9103HXCRSUL | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm |
N/A
|
| 3MMVC9103HXCRSUL | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 2MMV9103HXCRSUL | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 15 º | N/A STEEL | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm |
N/A
|
| 2MMVC9103HXCRSUL | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70680 rpm |
N/A
|
| 3MMV9103HXCRDUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm |
N/A
|
| 3MMVC9103HXCRDUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 2MMV9103HXCRDUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm |
N/A
|
| 2MMVC9103HXCRDUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|
| 3MMV9103HXCRTUL | N/A Triplex | N/A | N/A 1.378 in | N/A 1.1811 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm |
N/A
|