Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9106HXCRSUL N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRSUL N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRDUL N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRDUL N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRDUL N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRDUL N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRTUL N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRTUL N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRTUL N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRTUL N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRQUL N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRQUL N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRQUL N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRQUL N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRSUM N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRSUM N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRSUM N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRSUM N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRDUM N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRDUM N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRDUM N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRDUM N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRTUM N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRTUM N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRTUM N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRTUM N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRQUM N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRSUH N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRDUH N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRTUH N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMV9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Icon (for items table)
3MMVC9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Icon (for items table)
2MMV9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Icon (for items table)
2MMVC9106HXCRQUH N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Icon (for items table)
3MMVC9106HXVVTULFS637 N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Icon (for items table)
3MMVC9106HXVVSUMFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Icon (for items table)
3MMVC9106HXVVSULFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Icon (for items table)
3MMVC9106HXVVDUMFS637 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »