COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9103HXCRTUL N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
2MMV9103HXCRTUL N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMVC9103HXCRTUL N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9103HXCRQUL N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD Icon (for items table)
3MMVC9103HXCRQUL N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
2MMV9103HXCRQUL N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMVC9103HXCRQUL N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9103HXCRSUM N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD Icon (for items table)
3MMVC9103HXCRSUM N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
2MMV9103HXCRSUM N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMVC9103HXCRSUM N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9103HXCRDUM N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD Icon (for items table)
3MMVC9103HXCRDUM N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
2MMV9103HXCRDUM N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMVC9103HXCRDUM N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9103HXCRTUM N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD Icon (for items table)
3MMVC9103HXCRTUM N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
2MMV9103HXCRTUM N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMVC9103HXCRTUM N/A Triplex N/A N/A 1.378 in N/A 1.1811 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9103HXCRQUM N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD Icon (for items table)
3MMVC9103HXCRQUM N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
2MMV9103HXCRQUM N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMVC9103HXCRQUM N/A Quadruplex N/A N/A 1.378 in N/A 1.5748 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9103HXCRSUH N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A CAD Icon (for items table)
3MMVC9103HXCRSUH N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »