Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9103HXCRSUH | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 15 º | N/A STEEL | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm |
N/A
|
| 2MMVC9103HXCRSUH | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|
| 3MMV9103HXCRDUH | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm |
N/A
|
| 3MMVC9103HXCRDUH | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 2MMV9103HXCRDUH | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm |
N/A
|
| 2MMVC9103HXCRDUH | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|
| 3MMV9103HXCRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 1.1811 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm |
N/A
|
| 3MMVC9103HXCRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 1.1811 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 2MMV9103HXCRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 1.1811 in | N/A 15 º | N/A STEEL | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm |
N/A
|
| 2MMVC9103HXCRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 1.1811 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70680 rpm |
N/A
|
| 3MMV9103HXCRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 53000 rpm |
N/A
|
| 3MMVC9103HXCRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 2MMV9103HXCRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 630 lbf2810 N | N/A 1540 lbf6860 N | N/A 58900 rpm |
N/A
|
| 2MMVC9103HXCRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|
| 3MMVC9103HXVVSUMFS637 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 3MMVC9103HXVVSULFS637 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 70700 rpm |
N/A
|
| 3MMVC9103HXVVDULFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 70700 rpm |
N/A
|
| 3MMVC9103HX DUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 540 lbf2410 N | N/A 1480 lbf6580 N | N/A 63600 rpm |
N/A
|
| 3MMV9103HXVVSUMFS637 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 70700 rpm |
N/A
|
| 3MMV9103HXVVSULFS637 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 58000 rpm |
N/A
|
| 3MMV9103HXVVDUMFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 70700 rpm |
N/A
|
| 3MMV9103HXVVDULFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 610 lbf2700 N | N/A 1480 lbf6580 N | N/A 58000 rpm |
N/A
|
| 2MMVC9103HXVVSUMFS637 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|
| 2MMVC9103HXVVSULFS637 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|
| 2MMVC9103HXVVDULFS934 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 560 lbf2500 N | N/A 1540 lbf6860 N | N/A 70700 rpm |
N/A
|