COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9103HXVVDULFS637 N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table)
2MMVC9103HX DUL N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70680 rpm N/A CAD Icon (for items table)
2MMV9103HXVVSUMFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMV9103HXVVSUMFS637 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMV9103HXVVSULFS637 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMV9103HXVVDUMFS934 N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
2MMV9103HXVVDUMFS637 N/A Duplex N/A N/A 1.378 in N/A 0.7874 in N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table)
3MMV9304HXCRSUL N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRSUL N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRSUL N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRSUL N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRDUL N/A Duplex N/A N/A 1.4567 in N/A 0.7086 in N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRDUL N/A Duplex N/A N/A 1.4567 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRDUL N/A Duplex N/A N/A 1.4567 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRDUL N/A Duplex N/A N/A 1.4567 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRTUL N/A Triplex N/A N/A 1.4567 in N/A 1.0629 in N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRTUL N/A Triplex N/A N/A 1.4567 in N/A 1.0629 in N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRTUL N/A Triplex N/A N/A 1.4567 in N/A 1.0629 in N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRTUL N/A Triplex N/A N/A 1.4567 in N/A 1.0629 in N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRQUL N/A Quadruplex N/A N/A 1.4567 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRQUL N/A Quadruplex N/A N/A 1.4567 in N/A 1.4172 in N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRQUL N/A Quadruplex N/A N/A 1.4567 in N/A 1.4172 in N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRQUL N/A Quadruplex N/A N/A 1.4567 in N/A 1.4172 in N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRSUM N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRSUM N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »