COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9300HXCRTUM N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Icon (for items table)
2MMV9300HXCRTUM N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
2MMVC9300HXCRTUM N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
3MMV9300HXCRQUM N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Icon (for items table)
3MMVC9300HXCRQUM N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Icon (for items table)
2MMV9300HXCRQUM N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
2MMVC9300HXCRQUM N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
3MMV9300HXCRSUH N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Icon (for items table)
3MMVC9300HXCRSUH N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Icon (for items table)
2MMV9300HXCRSUH N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
2MMVC9300HXCRSUH N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
3MMV9300HXCRDUH N/A Duplex N/A N/A 0.8661 in N/A 0.4724 in N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Icon (for items table)
3MMVC9300HXCRDUH N/A Duplex N/A N/A 0.8661 in N/A 0.4724 in N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Icon (for items table)
2MMV9300HXCRDUH N/A Duplex N/A N/A 0.8661 in N/A 0.4724 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
2MMVC9300HXCRDUH N/A Duplex N/A N/A 0.8661 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
3MMV9300HXCRTUH N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Icon (for items table)
3MMVC9300HXCRTUH N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Icon (for items table)
2MMV9300HXCRTUH N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
2MMVC9300HXCRTUH N/A Triplex N/A N/A 0.8661 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
3MMV9300HXCRQUH N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Icon (for items table)
3MMVC9300HXCRQUH N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Icon (for items table)
2MMV9300HXCRQUH N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
2MMVC9300HXCRQUH N/A Quadruplex N/A N/A 0.8661 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
2MMVC9300HXVVDULFS637 N/A Duplex N/A N/A 0.8661 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Icon (for items table)
2MMV9300HXVVSULFS637 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »