COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9304HXCRSUM N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRSUM N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRDUM N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRDUM N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRDUM N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRDUM N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRTUM N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRTUM N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRTUM N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRTUM N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRSUH N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRSUH N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRSUH N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRSUH N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRDUH N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRDUH N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRDUH N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
2MMVC9304HXCRDUH N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table)
3MMV9304HXCRTUH N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table)
3MMVC9304HXCRTUH N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table)
2MMV9304HXCRTUH N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »