Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9104HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm |
N/A
|
| 3MMV9104HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm |
N/A
|
| 3MMV9104HXCRDUM | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRDUM | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRDUM | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRDUM | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm |
N/A
|
| 3MMV9104HXCRTUM | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRTUM | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRTUM | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRTUM | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm |
N/A
|
| 3MMV9104HXCRQUM | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRQUM | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRQUM | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRQUM | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm |
N/A
|
| 3MMV9104HXCRSUH | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRSUH | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRSUH | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRSUH | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 750 lbf3330 N | N/A 1960 lbf8730 N | N/A 58700 rpm |
N/A
|
| 3MMV9104HXCRDUH | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 800 lbf3570 N | N/A 1880 lbf8370 N | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRDUH | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 710 lbf3180 N | N/A 1880 lbf8370 N | N/A 52800 rpm |
N/A
|