COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9104HXCRDUH N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMVC9104HXCRDUH N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
3MMV9104HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
3MMVC9104HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.4172 in N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A CAD Icon (for items table)
2MMV9104HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.4172 in N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMVC9104HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.4172 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
3MMV9104HXCRQUH N/A Quadruplex N/A N/A 1.6535 in N/A 1.8896 in N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
3MMVC9104HXCRQUH N/A Quadruplex N/A N/A 1.6535 in N/A 1.8896 in N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A CAD Icon (for items table)
2MMV9104HXCRQUH N/A Quadruplex N/A N/A 1.6535 in N/A 1.8896 in N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMVC9104HXCRQUH N/A Quadruplex N/A N/A 1.6535 in N/A 1.8896 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVSUMFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVSULFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVDUMFS637 N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A CAD Icon (for items table)
3MMVC9104HXVVDULFS637 N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A CAD Icon (for items table)
3MMV9104HXVVSULFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
3MMV9104HXVVDULFS637 N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVSUMFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVSULFS934 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVSULFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVDUMFS637 N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HXVVDULFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A CAD Icon (for items table)
2MMVC9104HX DUL N/A Duplex N/A N/A 1.6535 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58680 rpm N/A CAD Icon (for items table)
2MMV9104HXVVSUMFS934 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVSUMFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
2MMV9104HXVVSULFS637 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »