Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9104HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMV9104HXVVDUMFS637 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMV9104HXVVDULFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 2MMV9104HX DUL | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 840 lbf3740 N | N/A 1960 lbf8730 N | N/A 48900 rpm |
N/A
|
| 3MMV9305HXCRSUL | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 25 º | N/A STEEL | N/A 430 lbf1913 N | N/A 810 lbf3603 N | N/A 37600 rpm |
N/A
|
| 3MMVC9305HXCRSUL | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 25 º | N/A Ceramic | N/A 390 lbf1735 N | N/A 810 lbf3603 N | N/A 45120 rpm |
N/A
|
| 2MMV9305HXCRSUL | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRSUL | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50200 rpm |
N/A
|
| 3MMV9305HXCRDUL | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 25 º | N/A STEEL | N/A 430 lbf1913 N | N/A 810 lbf3603 N | N/A 37600 rpm |
N/A
|
| 3MMVC9305HXCRDUL | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 25 º | N/A Ceramic | N/A 390 lbf1735 N | N/A 810 lbf3603 N | N/A 45120 rpm |
N/A
|
| 2MMV9305HXCRDUL | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRDUL | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50200 rpm |
N/A
|
| 3MMV9305HXCRTUL | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.0629 in | N/A 25 º | N/A STEEL | N/A 430 lbf1913 N | N/A 810 lbf3603 N | N/A 37600 rpm |
N/A
|
| 3MMVC9305HXCRTUL | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.0629 in | N/A 25 º | N/A Ceramic | N/A 390 lbf1735 N | N/A 810 lbf3603 N | N/A 45120 rpm |
N/A
|
| 2MMV9305HXCRTUL | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.0629 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRTUL | N/A Triplex | N/A | N/A 1.6535 in | N/A 1.0629 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50200 rpm |
N/A
|
| 3MMV9305HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 430 lbf1913 N | N/A 810 lbf3603 N | N/A 37600 rpm |
N/A
|
| 3MMVC9305HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 390 lbf1735 N | N/A 810 lbf3603 N | N/A 45120 rpm |
N/A
|
| 2MMV9305HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRQUL | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50200 rpm |
N/A
|
| 3MMV9305HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 25 º | N/A STEEL | N/A 430 lbf1913 N | N/A 810 lbf3603 N | N/A 37600 rpm |
N/A
|
| 3MMVC9305HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 25 º | N/A Ceramic | N/A 390 lbf1735 N | N/A 810 lbf3603 N | N/A 45120 rpm |
N/A
|
| 2MMV9305HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRSUM | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50200 rpm |
N/A
|
| 3MMV9305HXCRDUM | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 25 º | N/A STEEL | N/A 430 lbf1913 N | N/A 810 lbf3603 N | N/A 37600 rpm |
N/A
|