COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9305HXCRDUM N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRDUM N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRDUM N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRTUM N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRTUM N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRTUM N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRTUM N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRQUM N/A Quadruplex N/A N/A 1.6535 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRQUM N/A Quadruplex N/A N/A 1.6535 in N/A 1.4172 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRQUM N/A Quadruplex N/A N/A 1.6535 in N/A 1.4172 in N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRQUM N/A Quadruplex N/A N/A 1.6535 in N/A 1.4172 in N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRSUH N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRSUH N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRSUH N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRSUH N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRDUH N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRDUH N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRDUH N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRDUH N/A Duplex N/A N/A 1.6535 in N/A 0.7086 in N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
2MMV9305HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Icon (for items table)
2MMVC9305HXCRTUH N/A Triplex N/A N/A 1.6535 in N/A 1.0629 in N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Icon (for items table)
3MMV9305HXCRQUH N/A Quadruplex N/A N/A 1.6535 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Icon (for items table)
3MMVC9305HXCRQUH N/A Quadruplex N/A N/A 1.6535 in N/A 1.4172 in N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »