Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9305HXCRQUH | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRQUH | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50200 rpm |
N/A
|
| 2MMVC9305HXVVDULFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 15 º | N/A Ceramic | N/A 410 lbf1820 N | N/A 850 lbf3800 N | N/A 50160 rpm |
N/A
|
| 2MMV9305HXVVSULFS637 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMV9305HXVVDULFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMV9305HXVVDULFS637 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.7086 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 2MMV9305HX SUL | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 15 º | N/A STEEL | N/A 460 lbf2050 N | N/A 850 lbf3800 N | N/A 41800 rpm |
N/A
|
| 3MMV9105HXCRSUL | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRSUL | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRSUL | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRSUL | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRTUL | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRTUL | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRTUL | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRTUL | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRQUL | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRQUL | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRQUL | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRQUL | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRSUM | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRSUM | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|