Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9105HXCRSUM | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRSUM | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRDUM | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRDUM | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRDUM | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRDUM | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRTUM | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRTUM | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRTUM | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRTUM | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRQUM | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRQUM | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRQUM | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRQUM | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRSUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRSUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRSUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRSUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRDUH | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRDUH | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRDUH | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRDUH | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 850 lbf3770 N | N/A 2070 lbf9190 N | N/A 48800 rpm |
N/A
|
| 3MMV9105HXCRTUH | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 910 lbf4030 N | N/A 1970 lbf8760 N | N/A 40200 rpm |
N/A
|
| 3MMVC9105HXCRTUH | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 810 lbf3590 N | N/A 1970 lbf8760 N | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRTUH | N/A Triplex | N/A | N/A 1.8504 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 950 lbf4240 N | N/A 2070 lbf9190 N | N/A 40700 rpm |
N/A
|