Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9300HXVVDULFS637 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 120 lbf534 N | N/A 330 lbf1468 N | N/A 91700 rpm |
N/A
|
| 2MMV9300HX DUL | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 120 lbf534 N | N/A 330 lbf1468 N | N/A 91700 rpm |
N/A
|
| 3MMV9100HXCRSUL | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 25 º | N/A STEEL | N/A 260 lbf1140 N | N/A 710 lbf3170 N | N/A 84300 rpm |
N/A
|
| 3MMVC9100HXCRSUL | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 25 º | N/A Ceramic | N/A 230 lbf1010 N | N/A 710 lbf3170 N | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRSUL | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 15 º | N/A STEEL | N/A 270 lbf1180 N | N/A 740 lbf3310 N | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRSUL | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 15 º | N/A Ceramic | N/A 240 lbf1050 N | N/A 740 lbf3310 N | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRDUL | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 25 º | N/A STEEL | N/A 260 lbf1140 N | N/A 710 lbf3170 N | N/A 84300 rpm |
N/A
|
| 3MMVC9100HXCRDUL | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 25 º | N/A Ceramic | N/A 230 lbf1010 N | N/A 710 lbf3170 N | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRDUL | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 15 º | N/A STEEL | N/A 270 lbf1180 N | N/A 740 lbf3310 N | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRDUL | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 15 º | N/A Ceramic | N/A 240 lbf1050 N | N/A 740 lbf3310 N | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRTUL | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.945 in | N/A 25 º | N/A STEEL | N/A 260 lbf1140 N | N/A 710 lbf3170 N | N/A 84300 rpm |
N/A
|
| 3MMVC9100HXCRTUL | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.945 in | N/A 25 º | N/A Ceramic | N/A 230 lbf1010 N | N/A 710 lbf3170 N | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRTUL | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.945 in | N/A 15 º | N/A STEEL | N/A 270 lbf1180 N | N/A 740 lbf3310 N | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRTUL | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.945 in | N/A 15 º | N/A Ceramic | N/A 240 lbf1050 N | N/A 740 lbf3310 N | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRQUL | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 1.26 in | N/A 25 º | N/A STEEL | N/A 260 lbf1140 N | N/A 710 lbf3170 N | N/A 84300 rpm |
N/A
|
| 3MMVC9100HXCRQUL | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 1.26 in | N/A 25 º | N/A Ceramic | N/A 230 lbf1010 N | N/A 710 lbf3170 N | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRQUL | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 1.26 in | N/A 15 º | N/A STEEL | N/A 270 lbf1180 N | N/A 740 lbf3310 N | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRQUL | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 1.26 in | N/A 15 º | N/A Ceramic | N/A 240 lbf1050 N | N/A 740 lbf3310 N | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRSUM | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 25 º | N/A STEEL | N/A 260 lbf1140 N | N/A 710 lbf3170 N | N/A 84300 rpm |
N/A
|
| 3MMVC9100HXCRSUM | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 25 º | N/A Ceramic | N/A 230 lbf1010 N | N/A 710 lbf3170 N | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRSUM | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 15 º | N/A STEEL | N/A 270 lbf1180 N | N/A 740 lbf3310 N | N/A 85800 rpm |
N/A
|
| 2MMVC9100HXCRSUM | N/A Single | N/A | N/A 1.0236 in | N/A 0.315 in | N/A 15 º | N/A Ceramic | N/A 240 lbf1050 N | N/A 740 lbf3310 N | N/A 102960 rpm |
N/A
|
| 3MMV9100HXCRDUM | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 25 º | N/A STEEL | N/A 260 lbf1140 N | N/A 710 lbf3170 N | N/A 84300 rpm |
N/A
|
| 3MMVC9100HXCRDUM | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 25 º | N/A Ceramic | N/A 230 lbf1010 N | N/A 710 lbf3170 N | N/A 92640 rpm |
N/A
|
| 2MMV9100HXCRDUM | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.63 in | N/A 15 º | N/A STEEL | N/A 270 lbf1180 N | N/A 740 lbf3310 N | N/A 85800 rpm |
N/A
|