Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMV9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table)
3MMVC9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
2MMV9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMVC9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
3MMVC9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 20700 rpm N/A CAD Icon (for items table)
3MMVC9112HXVVSULFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 20700 rpm N/A CAD Icon (for items table)
3MMVC9112HXVVQUMFS637 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 20700 rpm N/A CAD Icon (for items table)
3MMVC9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table)
3MMV9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 17300 rpm N/A CAD Icon (for items table)
3MMV9112HXVVSULFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 17300 rpm N/A CAD Icon (for items table)
3MMV9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMVC9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
2MMVC9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
2MMVC9112HXVVDULFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table)
2MMVC9112HX DUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20880 rpm N/A CAD Icon (for items table)
2MMVC9112HX DUL N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20880 rpm N/A CAD Icon (for items table)
2MMV9112HXVVSUMFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMV9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMV9112HXVVSULFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMV9112HXVVDUMFS934 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMV9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
2MMV9112HXDULFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »