Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9106HXVVSUMFS934 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD
3MMV9106HXVVSUMFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD
3MMV9106HXVVDUMFS934 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD
2MMVC9106HXVVSUMFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD
2MMVC9106HXVVDUMFS637 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD
2MMVC9106HXVVDULFS637 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD
2MMV9106HXVVSUMFS934 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9106HXVVSUMFS637 N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9106HXVVDUMFS934 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9106HXVVDUMFS637 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9106HXVVDULFS915 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9106HXVVDULFS637 N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9106HX DUL N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD
2MMV9307HXCRSUL N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD
2MMVC9307HXCRSUL N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD
3MMV9307HXCRSUL N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD
3MMVC9307HXCRSUL N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD
2MMV9307HXCRDUL N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD
2MMVC9307HXCRDUL N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD
3MMV9307HXCRDUL N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD
3MMVC9307HXCRDUL N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD
2MMV9307HXCRTUL N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD
2MMVC9307HXCRTUL N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD
3MMV9307HXCRTUL N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD
3MMVC9307HXCRTUL N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »