COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9107HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMV9107HXCRDUH N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRDUH N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRDUH N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRDUH N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMV9107HXCRTUH N/A Triplex N/A N/A 2.4409 in N/A 1.6536 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRTUH N/A Triplex N/A N/A 2.4409 in N/A 1.6536 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRTUH N/A Triplex N/A N/A 2.4409 in N/A 1.6536 in N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRTUH N/A Triplex N/A N/A 2.4409 in N/A 1.6536 in N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMV9107HXCRQUH N/A Quadruplex N/A N/A 2.4409 in N/A 2.2048 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Icon (for items table)
3MMVC9107HXCRQUH N/A Quadruplex N/A N/A 2.4409 in N/A 2.2048 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Icon (for items table)
2MMV9107HXCRQUH N/A Quadruplex N/A N/A 2.4409 in N/A 2.2048 in N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Icon (for items table)
2MMVC9107HXCRQUH N/A Quadruplex N/A N/A 2.4409 in N/A 2.2048 in N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVSUMFS637 N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVSULFS934 N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVSULFS637 N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMVC9107HXVVDUMFS637 N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A CAD Icon (for items table)
3MMV9107HXVVSUMFS934 N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVSUMFS637 N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVDUMFS637 N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVDULFS934 N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
3MMV9107HXVVDULFS637 N/A Duplex N/A N/A 2.4409 in N/A 1.1024 in N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »