Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9315HXCRDUL N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRDUL N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRDUL N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRDUL N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRTUL N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRTUL N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRTUL N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRTUL N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRSUM N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRSUM N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRSUM N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRSUM N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRDUM N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRDUM N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRDUM N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRDUM N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRTUM N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRTUM N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRTUM N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRTUM N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRSUH N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRSUH N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRSUH N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRSUH N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRDUH N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRDUH N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRDUH N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRDUH N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRTUH N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRTUH N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRTUH N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRTUH N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMVC9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A CAD Icon (for items table)
3MMV9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9315HXCRQUH N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A CAD Icon (for items table)
2MMV9315HXVVSULFS637 N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9315HXVVDULFS637 N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A CAD Icon (for items table)
3MMV9115HXCRSUL N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A CAD Icon (for items table)
3MMVC9115HXCRSUL N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A CAD Icon (for items table)
2MMV9115HXCRSUL N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A CAD Icon (for items table)
2MMVC9115HXCRSUL N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »